Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 9120002Z |
Article group description | UNBRAKO socket head capscrew |
Material | Steel,class U130 (stronger than 12.9) Zn.pl. A2A |
Item number | 9120002Z0200090 |
Variantnumber name | M 20 X 90 UNBRAKO |
DIN number | 912 |
ISO number | 4762 |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD018 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 30 |
Head height | 20 |
Metric | M 20 |
Width across flats | 17 |
Shaftlength | 90 |
Full threaded till incl. | 70 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/9120002z0200090