Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 91200028 |
Article group description | UNBRAKO socket head capscrew |
Material | Steel,class U130 (> cl. 12.9) Zn.Yellow A2C, Cr3 |
Item number | 912000280080140 |
Variantnumber name | M 8 X 140- Thr. tol. poss. >6h UNBRAKO |
DIN number | 912 |
ISO number | 4762 |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD018 |
Material | Steel |
Finish | Zinc plated yellow |
Head diameter | 13 |
Head height | 8 |
Metric | M 8 |
Width across flats | 6 |
Shaftlength | 140 |
Full threaded till incl. | 35 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws/912000280080140