Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UFK00008 |
Article group description | UNBRAKO socket capsc.low head |
Material | Steel,class 010.9, Zinc plated, yellow A2C, Cr3 |
Item number | UFK000080050020 |
Variantnumber name | M 5 X 20 UNBRAKO |
Factory number | UFK |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 010.9 |
Headshape | Cap low |
Discount group | PD019 |
Material | Steel |
Finish | Zinc plated yellow |
Head diameter | 8.5 |
Head height | 3.5 |
Metric | M 5 |
Width across flats | 4 |
Shaftlength | 20 |
Full threaded till incl. | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws-low-head/ufk000080050020