Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 798400A2 |
Article group description | Socket head capscrews with low head |
Material | Stainless steel A2-070 S/S |
Item number | 798400A20030025 |
Variantnumber name | M 3 X 25 |
DIN number | 7984 |
Factory number | BN 2844 |
Drive | Socket |
Thread | Metric |
Class | A2 |
Headshape | Cap low |
Discount group | PD010 |
Material | Stainless steel |
Head diameter | 5.5 |
Head height | 2 |
Metric | M 3 |
Width across flats | 2 |
Shaftlength | 25 |
Full threaded till incl. | 18 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws-low-head/798400a20030025