Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 79840080 |
Article group description | Socket head capscrews with low head |
Material | Steel,class 08.8 |
Item number | 798400800050050 |
Variantnumber name | M 5 X 50 * |
DIN number | 7984 |
Factory number | BN 16 |
Drive | Socket |
Thread | Metric |
Class | 8.8 |
Headshape | Cap low |
Discount group | PD015 |
Material | Steel |
Finish | No finish |
Head diameter | 8.5 |
Head height | 3.5 |
Metric | M 5 |
Width across flats | 3 |
Shaftlength | 50 |
Full threaded till incl. | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws-low-head/798400800050050