Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 912000AQ |
Article group description | JECLIN socket head capscrews for vacuum or cleanroom |
Material | St.St. WS 1.4432 >900N/mm² POL+KOL |
Item number | 912000AQ0100080 |
Variantnumber name | M 10 X 80 |
DIN number | 912 |
ISO number | 4762 |
Brand name | JECLIN |
Drive | Socket |
Thread | Metric |
Class | A4-80 |
Headshape | Cilinder |
Discount group | PD029 |
Material | Stainless steel |
Finish | Polished and Kolsterised |
Head diameter | 16 |
Head height | 10 |
Metric | M 10 |
Width across flats | 8 |
Shaftlength | 80 |
Full threaded till incl. | 40 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws-for-cleanroom-vacuum-jeclin/912000aq0100080