Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7964KE28 |
Article group description | UNBRAKO socket head captive capscrews |
Material | Steel U130 (> Cl. 012.9) Zn.pl.yellow A2C, Cr3 |
Item number | 7964KE280100045 |
Variantnumber name | M 10 X 45 UNBRAKO |
DIN number | 7964KE |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 12.9 |
Headshape | Cilinder |
Discount group | PD018 |
Material | Steel |
Finish | Zinc plated yellow |
Thread length | 12.5 |
Head diameter | 16 |
Head height | 10 |
Metric | M 10 |
Shaft diameter | 7.6 |
Width across flats | 8 |
Shaftlength | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-head-cap-screws-captive/7964ke280100045