Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7991Y000 |
Article group description | Socket countersunk screws |
Material | Steel,class 010.9 |
Item number | 7991Y0000060020 |
Variantnumber name | M 6X0,75 X 20 |
DIN number | 7991 |
ISO number | 10642 |
Drive | Socket |
Thread | Metric fine |
Class | 10.9 |
Headshape | Countersunk |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Head diameter | 11.34 |
Head angle in degrees | 90 |
Head height | 3.72 |
Metric fine | M 6x0.75 |
Width across flats | 4 |
Total length | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-countersunk-screws/7991y0000060020