Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7991X000 |
Article group description | Socket countersunk screws |
Material | Steel,class 010.9 |
Item number | 7991X0000200100 |
Variantnumber name | M 20 X 100 |
DIN number | 7991 |
ISO number | 10642 |
Factory number | BN 2101 |
Drive | Socket |
Thread | Metric |
Class | 10.9 |
Headshape | Countersunk |
Discount group | PD015 |
Material | Steel |
Finish | No finish |
Head diameter | 36.05 |
Head height | 10.16 |
Metric | M 20 |
Width across flats | 12 |
Total length | 100 |
Full threaded till incl. | 90 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-countersunk-screws/7991x0000200100