Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 799100A4 |
Article group description | Socket countersunk screws |
Material | Stainless steel A4-070 S/S |
Item number | 799100A40080120 |
Variantnumber name | M 8 X 120 |
DIN number | 7991 |
ISO number | 10642 |
Factory number | BN 4719, BN 2105 |
Drive | Socket |
Thread | Metric |
Class | A4 |
Headshape | Countersunk |
Discount group | PD010 |
Material | Stainless steel |
Head diameter | 15.24 |
Head angle in degrees | 90 |
Head height | 4.96 |
Metric | M 8 |
Width across flats | 5 |
Total length | 120 |
Full threaded till incl. | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-countersunk-screws/799100a40080120