Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7991VTAT |
Article group description | JECLIN countersunk capscrew vented |
Material | SS A4-70 POL+KOLST+CL. Gr.2 |
Item number | 7991VTAT0050016 |
Variantnumber name | M 5 X 16 packed per 25 |
DIN number | 7991 |
Factory number | 7991VT |
Brand name | JECLIN |
Drive | Socket |
Thread | Metric |
Class | A4 |
Headshape | Countersunk |
Discount group | PD029 |
Material | Stainless steel |
Finish | Polished Kolsterised and cleaned |
Hole diameter | 1.2 |
Head diameter | 9.43 |
Head height | 3.1 |
Metric | M 5 |
Width across flats | 3 |
Total length | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-countersunk-screws-for-vacuumcleanroom-jeclin/7991vtat0050016