Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 799100AT |
Article group description | JECLIN socket countersunk screws for vacuum or cleanroom |
Material | SS A4-70 POL+KOLST+CL. Gr.2 |
Item number | 799100AT0040010 |
Variantnumber name | M 4 X 10 packed per 25 |
DIN number | 7991 |
ISO number | 10642 |
Brand name | JECLIN |
Drive | Socket |
Thread | Metric |
Class | A4 |
Headshape | Countersunk |
Discount group | PD029 |
Material | Stainless steel |
Finish | Polished Kolsterised and cleaned |
Head diameter | 7.53 |
Head height | 2.48 |
Metric | M 4 |
Width across flats | 2.5 |
Total length | 10 |
Full threaded till incl. | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/socket-countersunk-screws-for-vacuumcleanroom-jeclin/799100at0040010