Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULS000A4 |
Article group description | Buttonhead socket screws |
Material | Stainless steel A4-070 S/S |
Item number | ULS000A40060016 |
Variantnumber name | M 6 X 16 |
ISO number | 7380-1 |
Factory number | ULS |
Drive | Socket |
Thread | Metric |
Class | A4 |
Headshape | Button |
Discount group | PD010 |
Material | Stainless steel |
Head diameter | 10.5 |
Head height | 3.3 |
Metric | M 6 |
Width across flats | 4 |
Shaftlength | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/button-head-socket-screws/uls000a40060016