Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULS000A4 |
Article group description | Buttonhead socket screws |
Material | Stainless steel A4-070 S/S |
Item number | ULS000A40025008 |
Variantnumber name | M 2,5 x 8 |
ISO number | 7380-1 |
Factory number | ULS |
Drive | Socket |
Thread | Metric |
Class | A4 |
Headshape | Button |
Discount group | PD010 |
Material | Stainless steel |
Head diameter | 4.5 |
Head height | 1.5 |
Metric | M 2.5 |
Width across flats | 1.5 |
Shaftlength | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/button-head-socket-screws/uls000a40025008