Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULS00000 |
Article group description | UNBRAKO buttonhead socket screws |
Material | Steel, Unbrako sizes = 012.9, others = class 010.9 |
Item number | ULS000000160045 |
Variantnumber name | M 16 X 45 No Unbrako |
ISO number | 7380-1 |
Factory number | ULS |
Brand name | UNBRAKO |
Drive | Socket |
Thread | Metric |
Class | 010.9/012.9 |
Headshape | Button |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Head diameter | 28 |
Head height | 8.8 |
Metric | M 16 |
Width across flats | 10 |
Shaftlength | 45 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/button-head-socket-screws/uls000000160045