Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULF0000Z |
Article group description | Flange button head socket screws |
Material | Steel,class 010.9,Zn pltd A2A |
Item number | ULF0000Z0100025 |
Variantnumber name | M 10 X 25 |
ISO number | 7380-2 |
Factory number | ULF |
Drive | Socket |
Thread | Metric |
Class | 010.9 |
Headshape | Button |
Discount group | PD019 |
Material | Steel |
Finish | Zinc plated |
Head height | 5.5 |
Flange diameter | 20.8 |
Metric | M 10 |
Width across flats | 6 |
Shaftlength | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/button-head-socket-screws-with-flange/ulf0000z0100025