Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | ULF0000Z |
Article group description | Flange button head socket screws |
Material | Steel,class 010.9,Zn pltd A2A |
Item number | ULF0000Z0040012 |
Variantnumber name | M 4 X 12 |
ISO number | 7380-2 |
Factory number | ULF |
Drive | Socket |
Thread | Metric |
Class | 010.9 |
Headshape | Button |
Discount group | PD019 |
Material | Steel |
Finish | Zinc plated |
Head height | 2.2 |
Flange diameter | 9.2 |
Metric | M 4 |
Width across flats | 2.5 |
Shaftlength | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/socket-head-screws/button-head-socket-screws-with-flange/ulf0000z0040012