Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 964000K0 |
Article group description | Slotted raised countersunk screws |
Material | Polyamide 6.6 Selfcolor |
Item number | 964000K00040016 |
Variantnumber name | M 4 X 16 |
DIN number | 964 |
ISO number | 2010 |
Factory number | BN 1067 |
Drive | Slotted |
Thread | Metric |
Headshape | Raised countersunk |
Discount group | PD028 |
Material | Plastic |
Head diameter | 7.5 |
Head height | 2.2 |
Maximum thread length | 30 |
Metric | M 4 |
Total length | 16 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/raised-countersunk-screws-slotted/964000k00040016