Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 964000AN |
Article group description | Slotted raised countersunk screws |
Material | Brass pressed, CU2 nickel plated |
Item number | 964000AN0050025 |
Variantnumber name | M 5 X 25 |
DIN number | 964 |
ISO number | 2010 |
Factory number | BN 541 |
Drive | Slotted |
Thread | Metric |
Headshape | Raised countersunk |
Discount group | PD006 |
Material | Brass |
Finish | Nickel plated |
Head diameter | 9.2 |
Head height | 2.5 |
Metric | M 5 |
Total length | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/raised-countersunk-screws-slotted/964000an0050025