Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 963000L1 |
Article group description | Slotted countersunk screws |
Material | Aluminium |
Item number | 963000L10060025 |
Variantnumber name | M 6 X 25 |
DIN number | 963 |
ISO number | 2009 |
Drive | Slotted |
Thread | Metric |
Headshape | Countersunk |
Discount group | PD005 |
Material | Aluminium |
Head diameter | 11 |
Head height | 3 |
Metric | M 6 |
Total length | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/countersunk-screws-slotted/963000l10060025