Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 840000L1 |
Article group description | Cheese head screws slotted |
Material | Aluminium |
Item number | 840000L10040020 |
Variantnumber name | M 4 X 20 |
DIN number | 84 |
ISO number | 1207 |
Drive | Slotted |
Thread | Metric |
Headshape | Cilinder |
Discount group | PD005 |
Material | Aluminium |
Head diameter | 7 |
Head height | 2.6 |
Metric | M 4 |
Shaftlength | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/cap-screws-slotted/840000l10040020