Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 4040006Z |
Article group description | Slotted capstan screws with cross hole |
Material | Steel,class 5.8,zinc plated |
Item number | 4040006Z0040008 |
Variantnumber name | M 4 X 8 |
DIN number | 404 |
Factory number | BN 408 |
Drive | Slotted |
Thread | Metric |
Class | 5.8 |
Headshape | Cilinder |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Hole diameter | 2 |
Head diameter | 7 |
Head height | 5 |
Metric | M 4 |
Shaftlength | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/cap-screws-slotted/4040006z0040008