Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | LAAGBKA2 |
Article group description | Mushroom head screws slotted |
Material | Stainless steel A2 S/S |
Item number | LAAGBKA20040012 |
Variantnumber name | M 4X12 kop10mm |
Factory number | LAAGBK, BN 500 |
Drive | Slotted |
Thread | Metric |
Class | A2 |
Headshape | Button |
Discount group | PD009 |
Material | Stainless steel |
Head diameter | 10 |
Head height | 2.2 |
Metric | M 4 |
Shaftlength | 12 |
https://www.nederland.bossard.com/en/metric-fasteners/slotted-head-screws/button-head-screws-slotted/laagbka20040012