Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 913Y0010 |
Article group description | Socket setscrews with flatpoint |
Material | Steel,class 45H |
Item number | 913Y00100120020 |
Variantnumber name | M 12 X 1,5 X 20 |
DIN number | 913 |
ISO number | 4026 |
Drive | Socket |
Thread | Metric fine |
Class | 45H |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Metric fine | M 12x1.5 |
Point diameter | 8.5 |
Width across flats | 6 |
Total length | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-flatpoint/913y00100120020