Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 913U0010 |
Article group description | UNBRAKO socket setscrew flatp |
Material | Steel,class 45H |
Item number | 913U00100050006 |
Variantnumber name | M 5 X 6 UNBRAKO |
DIN number | 913 |
ISO number | 4026 |
Drive | Socket |
Thread | Metric |
Class | 45H |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Metric | M 5 |
Point diameter | 3.5 |
Width across flats | 2.5 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-flatpoint/913u00100050006