Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 913000A4 |
Article group description | Socket setscrews with flatpoint |
Material | Stainless steel A4-21H |
Item number | 913000A40080025 |
Variantnumber name | M 8 X 25 |
DIN number | 913 |
ISO number | 4026 |
Factory number | BN 4723 |
Drive | Socket |
Thread | Metric |
Class | A4 |
Discount group | PD010 |
Material | Stainless steel |
Metric | M 8 |
Point diameter | 5.5 |
Width across flats | 4 |
Total length | 25 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-flatpoint/913000a40080025