Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 916UK010 |
Article group description | Socket setscrews with cuppoint, knurled |
Material | Steel,class 45H |
Item number | 916UK0100160055 |
Variantnumber name | M 16 X 55 UNBRAKO |
DIN number | 916 |
ISO number | 4029 |
Drive | Socket |
Thread | Metric |
Class | 45H |
Discount group | PD017 |
Material | Steel |
Cuppoint diameter | 10 |
Metric | M 16 |
Width across flats | 8 |
Total length | 55 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-cuppoint/916uk0100160055