Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 916G0010 |
Article group description | Socket setscrews with cuppoint |
Material | Steel,class 45H |
Item number | 916G00100016005 |
Variantnumber name | M 1,6 X 5 |
DIN number | 916 |
ISO number | 4029 |
Factory number | BN 27 |
Drive | Socket |
Thread | Metric |
Class | 45H |
Discount group | PD017 |
Material | Steel |
Finish | No finish |
Cuppoint diameter | 0.8 |
Metric | M 1.6 |
Width across flats | 0.7 |
Total length | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-cuppoint/916g00100016005