Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 914000A4 |
Article group description | Socket setscrews with conepoint |
Material | Stainless steel A4-21H |
Item number | 914000A40030005 |
Variantnumber name | M 3 X 5 |
DIN number | 914 |
ISO number | 4027 |
Factory number | BN 33032 |
Drive | Socket |
Thread | Metric |
Class | A4 |
Discount group | PD010 |
Material | Stainless steel |
Length | 3 |
Metric | M 3 |
Point diameter | - |
Width across flats | 1.5 |
Total length | 5 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-conepoint/914000a40030005