Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 91400010 |
Article group description | Socket setscrews with conepoint |
Material | Steel,class 45H |
Item number | 914000100200070 |
Variantnumber name | M 20 X 70 |
DIN number | 914 |
ISO number | 4027 |
Factory number | BN 25 |
Drive | Socket |
Thread | Metric |
Class | 45H |
Discount group | PD019 |
Material | Steel |
Finish | No finish |
Length | 18 |
Metric | M 20 |
Point diameter | 5 |
Width across flats | 10 |
Total length | 70 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/socket-set-screws-with-conepoint/914000100200070