Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 55100060 |
Article group description | Slotted set screws flat |
Material | Steel,class 14H |
Item number | 551000600080030 |
Variantnumber name | M 8 X 30 |
DIN number | 551 |
ISO number | 4766 |
Factory number | BN 426 |
Drive | Slotted |
Thread | Metric |
Class | 14H |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Metric | M 8 |
Total length | 30 |
https://www.nederland.bossard.com/en/metric-fasteners/set-screws/set-screws-slotted/551000600080030