Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 3160001Z |
Article group description | Wing screws |
Material | Malleable cast iron,zinc pl. |
Item number | 3160001Z0080025 |
Variantnumber name | M 8 X 25 |
DIN number | 316 |
Factory number | BN 276 |
Drive | Wing |
Thread | Metric |
Headshape | Wing |
Discount group | PD003 |
Material | Cast iron |
Finish | Zinc plated |
Height | 20 |
Metric | M 8 |
Shaftlength | 25 |
Wing width | 39 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/wing-screws/3160001z0080025