Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | UTSA0020 |
Article group description | UNBRAKO screws for T-slots |
Material | Steel,class 12.9 |
Item number | UTSA00200120200 |
Variantnumber name | M 12X12X200 No Unbrako |
Factory number | UTSA |
Brand name | UNBRAKO |
Thread | Metric |
Class | 12.9 |
Discount group | PD005 |
Material | Steel |
Finish | No finish |
Width | 18(21.5) |
Head width | 19 |
Head height | 7 |
Metric | M 12 |
Shaftlength | 200 |
T-notch dimension | 12 |
Performance | A |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/t-bolts/utsa00200120200