Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | AFST2IK1 |
Article group description | Hexagon spacers with 2 x internal thread |
Material | Polyamide 6.6 Black |
Item number | AFST2IK10030006 |
Variantnumber name | M 3 X 6 SW 6 |
Factory number | AFST2I, BN 7372 |
Drive | Hexagon |
Thread | Metric |
Discount group | PD005 |
Material | Plastic |
Metric | M 3 |
Width across flats | 6 |
Total length | 6 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/spacers/afst2ik10030006