Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 653000K0 |
Article group description | Flat knurled thumb screws |
Material | Polyamide 6.6 Selfcolor |
Item number | 653000K00080035 |
Variantnumber name | M 8 X 35 |
DIN number | 653 |
Drive | Knurl |
Thread | Metric |
Discount group | PD028 |
Material | Plastic |
Head diameter | 16 |
Head height | 3.3 |
Metric | M 8 |
Shaftlength | 35 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/knurled-screws/653000k00080035