Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444LB04Z |
Article group description | Eye bolts with long thread |
Material | Steel,class 4.6,zinc plated |
Item number | 444LB04Z0060060 |
Variantnumber name | M 6 X 60/46 |
DIN number | 444LB |
Thread | Metric |
Class | 4.6 |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Distance | 14 |
Hole diameter | 6 |
Length | 60 |
Metric | M 6 |
Eye width | 7 |
Eye diameter | 14 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444lb04z0060060