Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444LB040 |
Article group description | Eye bolts with long thread |
Material | Steel,class 4.6 |
Item number | 444LB0400160070 |
Variantnumber name | M 16 X 70/43 |
DIN number | 444LB |
Thread | Metric |
Class | 4.6 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Distance | 27 |
Hole diameter | 16 |
Length | 70 |
Metric | M 16 |
Eye width | 17 |
Eye diameter | 32 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444lb0400160070