Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444LB040 |
Article group description | Eye bolts with long thread |
Material | Steel,class 4.6 |
Item number | 444LB0400100090 |
Variantnumber name | M 10 X 90/72 |
DIN number | 444LB |
Thread | Metric |
Class | 4.6 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Distance | 18 |
Hole diameter | 10 |
Length | 90 |
Metric | M 10 |
Eye width | 12 |
Eye diameter | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444lb0400100090