Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444LB040 |
Article group description | Eye bolts with long thread |
Material | Steel,class 4.6 |
Item number | 444LB0400080080 |
Variantnumber name | M 8 X 80/64 |
DIN number | 444LB |
Thread | Metric |
Class | 4.6 |
Discount group | PD003 |
Material | Steel |
Finish | No finish |
Distance | 16 |
Hole diameter | 8 |
Length | 80 |
Metric | M 8 |
Eye width | 9 |
Eye diameter | 18 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444lb0400080080