Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444B00A4 |
Article group description | Eye bolts |
Material | Stainless steel A4-50 S/S |
Item number | 444B00A40100080 |
Variantnumber name | M 10 X 80 |
DIN number | 444B |
Factory number | BN 11899 |
Thread | Metric |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
Hole diameter | 10 |
L=130-200 Min.thread length | 32 |
L=<130 Min.thread length | 26 |
L=>200 Min.thread length | - |
Length | 80 |
Metric | M 10 |
Eye width | 12 |
Eye diameter | 20 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444b00a40100080