Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 444B004Z |
Article group description | Eye bolts |
Material | Steel,class 4.6,zinc plated |
Item number | 444B004Z0160140 |
Variantnumber name | M 16 X 140 |
DIN number | 444B |
Factory number | BN 253, BN 1940 |
Thread | Metric |
Class | 4.6 |
Discount group | PD003 |
Material | Steel |
Finish | Zinc plated |
Hole diameter | 16 |
L=130-200 Min.thread length | 44 |
L=<130 Min.thread length | 38 |
L=>200 Min.thread length | 57 |
Length | 140 |
Metric | M 16 |
Eye width | 17 |
Eye diameter | 32 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-screws-and-bolts/eye-bolts/444b004z0160140