Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 315000M0 |
Article group description | Wing nuts |
Material | Brass |
Item number | 315000M00120000 |
Variantnumber name | M 12 |
DIN number | 315 |
Factory number | BN 524 |
Drive | Wing |
Thread | Metric |
Discount group | PD006 |
Material | Brass |
Finish | No finish |
Thread length | 14 |
Metric | M 12 |
Total height | 33.5 |
Wing width | 63 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/wing-nuts/315000m00120000