Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 315000A2 |
Article group description | Wing nuts with round wings |
Material | Stainless steel A2 S/S |
Item number | 315000A20100000 |
Variantnumber name | M 10 |
DIN number | 315 |
Drive | Wing |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Thread length | 12 |
Metric | M 10 |
Total height | 25 |
Wing width | 51 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/wing-nuts/315000a20100000