Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 3150001Z |
Article group description | Wing nuts |
Material | Malleable cast iron,zinc pl. |
Item number | 3150001Z0240000 |
Variantnumber name | M 24 |
DIN number | 315 |
Factory number | BN 208 |
Drive | Wing |
Thread | Metric |
Discount group | PD003 |
Material | Cast iron |
Finish | Zinc plated |
Thread length | 25 |
Metric | M 24 |
Total height | 56.5 |
Wing width | 110 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/wing-nuts/3150001z0240000