Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 929000A2 |
Article group description | Hexagon weld nuts |
Material | Stainless steel A2-50 S/S |
Item number | 929000A20080000 |
Variantnumber name | M 8 |
DIN number | 929 |
Factory number | BN 31 |
Drive | Hexagon |
Thread | Metric |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
Metric | M 8 |
Nut height | 6.5 |
Width across flats | 14 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/weld-nuts/929000a20080000