Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 14802O1Z |
Article group description | Turnbuckles with 2 eyes |
Material | Steel, S235JR, zinc plated |
Item number | 14802O1Z0200200 |
Variantnumber name | M20X200 (2X167) |
DIN number | 1480 |
Factory number | BN 293 |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Maximum length | 465 |
Metric | M 20 |
Nut length | 200 |
Adjustment range | 130 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/turnbuckle-nuts/14802o1z0200200