Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 5620007Z |
Article group description | Square nuts without chamfer |
Material | Steel,class 04, zinc plated |
Item number | 5620007Z0060000 |
Variantnumber name | M 6 |
DIN number | 562 |
Factory number | BN 145 |
Drive | Square |
Thread | Metric |
Class | 04 |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Metric | M 6 |
Nut height | 3.2 |
Width across flats | 10 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/square-nuts-and-cage-nuts/5620007z0060000