Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | RAMRF01N |
Article group description | Round nuts with flange and socket |
Material | Steel nickel plated |
Item number | RAMRF01N0060015 |
Variantnumber name | M 6 d=15/9 L=12 sw4 |
Factory number | RFL |
Drive | Socket |
Thread | Metric |
Discount group | PD005 |
Material | Steel |
Finish | Nickel plated |
Head diameter | 15 |
Metric | M 6 |
Shaft diameter | 9 |
shaft length | 12 |
Width across flats | 4 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-nuts-with-slot-hexagon-socket/ramrf01n0060015