Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | GLEUFM1Z |
Article group description | Slotted countersunk nuts (110°) |
Material | Steel,zinc plated |
Item number | GLEUFM1Z0060000 |
Variantnumber name | M 6 rond 16 |
Factory number | GLEUFM, BN 224 |
Drive | Slotted |
Thread | Metric |
Headshape | Countersunk |
Discount group | PD005 |
Material | Steel |
Finish | Zinc plated |
Head diameter | 16 |
Head height | 3.6 |
Metric | M 6 |
Shaft diameter | 7.2 |
Total height | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-nuts-with-slot-hexagon-socket/gleufm1z0060000