Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 546000A2 |
Article group description | Slotted round nuts |
Material | Stainless steel A1-50 |
Item number | 546000A20100000 |
Variantnumber name | M 10 |
DIN number | 546 |
Factory number | BN 1413 |
Drive | Slotted |
Thread | Metric |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Outside diameter | 18 |
Metric | M 10 |
Nut height | 8 |
https://www.nederland.bossard.com/en/metric-fasteners/miscellaneous-nuts/round-nuts-with-slot-hexagon-socket/546000a20100000